(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

IKEMEN Touch

Part Number

Configured Part Number is shown.

IMT1004150

Part Number
IMT1004150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

91,847 IDR

25 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 100 Internal Diameter(mm) 15 Thickness(mm) 4
Particle Size(#) 150 Max Working Rotation Speed(rpm) 13750 Maximum operating rotation speed(m/s) 72

Please check the type/dimensions/specifications of the part IMT1004150 in the IKEMEN Touch series.

Tech Support