(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outrigger Base

Part Number

Configured Part Number is shown.

ORB330

Part Number
ORB330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,052,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

W x L(mm) 330 x 360 Thickness(mm) 50 Dimension of Installation Surface(mm) 300 x 330
Material Recycled Resin

Please check the type/dimensions/specifications of the part ORB330 in the Outrigger Base series.

Tech Support