(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Level 40IP (Part Numbers)

Part Number

Configured Part Number is shown.

DL40IP

Part Number
DL40IP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

8,229,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Length(mm) 405 Magnet None Height(mm) 60
Thickness(mm) 30

Please check the type/dimensions/specifications of the part DL40IP in the Digital Level 40IP series.

Tech Support