(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Road Marking Sign

Part Number

Configured Part Number is shown.

83557

Part Number
83557
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

823,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material (Body) PVC, aluminum Display Content Watch your step Mount Specification Adhesive seal (essential for use with primer)
Dimensions(mm) 300 x 400

Please check the type/dimensions/specifications of the part 83557 in the Road Marking Sign series.

Tech Support