(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ISO Warning Label

Part Number

Configured Part Number is shown.

PESWB1Y

 
Part Number
PESWB1Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,162,616 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Display Content Electric Shock Mounting Specs Adhesive Seal Number of Label(Sheet) 10
Number of Sheet 10 Working Temperature Range -40 to 80°C Dimension(mm) 25.4 (triangle shape)

Please check the type/dimensions/specifications of the part PESWB1Y in the ISO Warning Label series.

Tech Support