(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slim type Electro Magnetic LIFMA® (Rectifier built-in type)

Part Number

Configured Part Number is shown.

 
Part Number
LMU10SRD
LMU15SRD
LMU20SRD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLifting Ability (steel panel)
(kg)
Suspension Ring Inner Diameter
(mm)
Size: Body(W)
(mm)
Size: Body(H)
(mm)

31,467,692 IDR

1 Piece(s) 30 Day(s) 25035105130

41,510,769 IDR

1 Piece(s) 30 Day(s) 60040156142

49,767,692 IDR

1 Piece(s) 30 Day(s) 120060206160

Loading...

  1. 1

Tech Support