(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Boots "EVA Short Height Cold Prevention Boots"

Part Number

Configured Part Number is shown.

Part Number
8571564L
8571564LL
8571564M
85715643L
85715644L
8571582L
8571582LL
8571582M
85715823L
85715824L
8571590L
8571590LL
8571590M
85715903L
85715904L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension
(cm)
Shoe Length
(cm)

1,690,154 IDR

1 Piece(s) 70 Day(s) 25.5 to 26.025.5

1,690,154 IDR

1 Piece(s) 70 Day(s) 26.5 to 27.026.0

1,690,154 IDR

1 Piece(s) 12 Day(s) 24.5 to 25.025.0

1,690,154 IDR

1 Piece(s) 80 Day(s) 27.5 to 28.026.5

1,690,154 IDR

1 Piece(s) 50 Day(s) 28.5 to 29.027.0

1,690,154 IDR

1 Piece(s) 70 Day(s) 25.5 to 26.025.5

1,690,154 IDR

1 Piece(s) 80 Day(s) 26.5 to 27.026.0

1,690,154 IDR

1 Piece(s) 70 Day(s) 24.5 to 25.025.0

1,690,154 IDR

1 Piece(s) Quote 27.5 to 28.026.5

1,690,154 IDR

1 Piece(s) 50 Day(s) 28.5 to 29.027.0

1,690,154 IDR

1 Piece(s) 70 Day(s) 25.5 to 26.025.5

1,690,154 IDR

1 Piece(s) 80 Day(s) 26.5 to 27.026.0

1,690,154 IDR

1 Piece(s) 70 Day(s) 24.5 to 25.025.0

1,690,154 IDR

1 Piece(s) 12 Day(s) 27.5 to 28.026.5

1,690,154 IDR

1 Piece(s) 80 Day(s) 28.5 to 29.027.0

Loading...

  1. 1

Basic Information

Foot Width Size EEEE Material Toecap: Plastic
Upper: EVA
Inner: Polyurethane 13 mm (Inner Socks)
Shoe Sole: EVA + Rubber

Tech Support