(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Work Footwear "Short Height Safety Boots"

Part Number

Configured Part Number is shown.

Part Number
8576364L
8576364LL
8576364M
85763643L
8576382L
8576382LL
8576382M
85763823L
8576390L
8576390LL
8576390M
85763903L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension
(cm)
Shoe Length
(cm)

1,075,539 IDR

1 Piece(s) 70 Day(s) 25.5 to 26.019.8

1,075,539 IDR

1 Piece(s) 70 Day(s) 26.5 to 27.020.3

1,075,539 IDR

1 Piece(s) 70 Day(s) 24.5 to 25.019.3

1,075,539 IDR

1 Piece(s) 50 Day(s) 27.5 to 28.020.3

1,075,539 IDR

1 Piece(s) 70 Day(s) 25.5 to 26.019.8

1,075,539 IDR

1 Piece(s) 70 Day(s) 26.5 to 27.020.3

1,075,539 IDR

1 Piece(s) 70 Day(s) 24.5 to 25.019.3

1,075,539 IDR

1 Piece(s) 70 Day(s) 27.5 to 28.020.3

1,075,539 IDR

1 Piece(s) 70 Day(s) 25.5 to 26.019.8

1,075,539 IDR

1 Piece(s) 70 Day(s) 26.5 to 27.020.3

1,075,539 IDR

1 Piece(s) 70 Day(s) 24.5 to 25.019.3

1,075,539 IDR

1 Piece(s) 70 Day(s) 27.5 to 28.020.3

Loading...

  1. 1

Basic Information

Foot Width Size EEE Material Toecap: Steel
Upper: PVC
Inner: Polyurethane 13 mm
Shoe Sole: PVC

Tech Support