(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand(Plug)Tap【1-10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
PSHTM2X0.41
PSHTM2X0.42
PSHTM2X0.43
PSHTM8X1.251
PSHTM8X1.252
PSHTM8X1.253
PSHTM10X1.51
PSHTM10X1.52
PSHTM10X1.53
PSHTM12X1.751
PSHTM12X1.752
PSHTM12X1.753
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)
Tip

89,385 IDR

1 Piece(s) 12 Day(s) M20.4012403.02.51.60Tip

89,385 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) M20.4012403.02.51.60Medium

89,385 IDR

1 Piece(s) 12 Day(s) M20.4012403.02.51.60Bottoming

141,692 IDR

1 Piece(s) 1 Day(s) M81.2530706.25.06.75Tip

141,693 IDR

1 Piece(s) 12 Day(s) M81.2530706.25.06.75Medium

141,693 IDR

1 Piece(s) 12 Day(s) M81.2530706.25.06.75Bottoming

198,770 IDR

1 Piece(s) 12 Day(s) M101.5032757.05.58.5Tip

198,770 IDR

1 Piece(s) 12 Day(s) M101.5032757.05.58.5Medium

198,770 IDR

1 Piece(s) 12 Day(s) M101.5032757.05.58.5Bottoming

317,539 IDR

1 Piece(s) 12 Day(s) M121.7538828.56.510.25Tip

317,539 IDR

1 Piece(s) 12 Day(s) M121.7538828.56.510.25Medium

317,539 IDR

1 Piece(s) 12 Day(s) M121.7538828.56.510.25Bottoming

Loading...

  1. 1

Basic Information

Material Alloy Tool Steel (SKS2) Precision JIS Class 3

Tech Support