(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Jet Tap

Part Number

Configured Part Number is shown.

L150JETM12X1.75

Part Number
L150JETM12X1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,037,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material High Speed Steel (HSS-E) Precision H3 Nominal Dimension M12
Pitch(mm) 1.75 Screw Length(mm) 29 Total Length(mm) 150
Shank Diameter(mm) 8.5 Shank Square Part(mm) 6.5 Pilot Hole Diameter(mm) 10.25

Please check the type/dimensions/specifications of the part L150JETM12X1.75 in the Long Jet Tap series.

Tech Support