(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Tap(for Blind Hole)

Part Number

Configured Part Number is shown.

SPTM12X1.75

Part Number
SPTM12X1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

508,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material High Speed Steel (HSS-E) Precision H2 Nominal Dimension M12
Pitch(mm) 1.75 Screw Length(mm) 29 Total Length(mm) 82
Shank Diameter(mm) 8.5 Shank Square Part(mm) 6.5 Pilot Hole Diameter(mm) 10.25

Please check the type/dimensions/specifications of the part SPTM12X1.75 in the Spiral Tap(for Blind Hole) series.

Tech Support