(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Pointed Tap 4470

Part Number

Configured Part Number is shown.

Part Number
4470M2.0X0.4
4470M2.5X0.45
4470M3.0X0.5
4470M4.0X0.7
4470M5.0X0.8
4470M6.0X1.0
4470M8.0X1.25
4470M10.0X1.5
4470M12.0X1.75
4470M14X2.0
4470M16.0X2.0
4470M18.0X2.5
4470M20.0X2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

721,077 IDR

1 Piece(s) 12 Day(s) OH1.5M20.408403.02.51.60

581,385 IDR

1 Piece(s) Quote OH2M2.50.459443.02.52.05

437,539 IDR

1 Piece(s) 12 Day(s) OH2M30.5010464.03.22.50

451,539 IDR

1 Piece(s) 12 Day(s) OH3M40.7012525.04.03.30

477,539 IDR

1 Piece(s) 12 Day(s) OH3M50.8014605.54.54.20

489,385 IDR

1 Piece(s) 12 Day(s) OH3M61.00166264.55.00

581,385 IDR

1 Piece(s) 12 Day(s) OH3M81.2517706.25.06.80

748,924 IDR

1 Piece(s) 12 Day(s) OH3M101.5020757.05.58.50

1,074,770 IDR

1 Piece(s) 12 Day(s) OH4M121.7524828.56.510.20

1,492,154 IDR

1 Piece(s) 12 Day(s) OH4M142.00268810.58.012.00

1,704,000 IDR

1 Piece(s) 12 Day(s) OH4M162.00269512.510.014.00

2,283,231 IDR

1 Piece(s) 12 Day(s) OH5M182.50301001411.015.50

3,268,000 IDR

1 Piece(s) 12 Day(s) OH5M202.503210515.012.017.50

Loading...

  1. 1

Basic Information

Precision Table Standard Material Powder High-Speed Steel (HSS-E-PM)

Tech Support