(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Tap 4450

Part Number

Configured Part Number is shown.

Part Number
4450M6.0X0.75
4450M8.0X1.0
4450M10.0X1.0
4450M10.0X1.25
4450M12.0X1.0
4450M12.0X1.5
4450M12.0X1.25
4450M14X1.5
4450M16.0X1.5
4450M20.0X1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

477,539 IDR

1 Piece(s) 12 Day(s) OH2M60.7586264.55.25

619,385 IDR

1 Piece(s) 12 Day(s) OH3M81.0011706.25.07.00

753,231 IDR

1 Piece(s) 12 Day(s) OH3M101.0011707.05.59.00

747,231 IDR

1 Piece(s) 12 Day(s) OH3M101.2514757.05.58.75

1,080,770 IDR

1 Piece(s) 12 Day(s) OH3M121.0011708.56.511.00

936,924 IDR

1 Piece(s) 12 Day(s) OH3M121.5016828.56.510.50

1,028,924 IDR

1 Piece(s) 12 Day(s) OH3M121.2516808.56.510.75

1,350,308 IDR

1 Piece(s) 12 Day(s) OH3M141.50158810.58.012.50

1,680,000 IDR

1 Piece(s) 12 Day(s) OH3M161.50159512.510.014.50

2,960,462 IDR

1 Piece(s) 12 Day(s) OH4M201.50169515.012.018.50

Loading...

  1. 1

Basic Information

Precision Table Standard Material Powder High-Speed Steel (HSS-E-PM)

Tech Support