(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Tap 4449

Part Number

Configured Part Number is shown.

Part Number
4449M2.0X0.4
4449M2.5X0.45
4449M3.0X0.5
4449M4.0X0.7
4449M5.0X0.8
4449M6.0X1.0
4449M8.0X1.25
4449M10.0X1.5
4449M12.0X1.75
4449M14X2.0
4449M16.0X2.0
4449M18.0X2.5
4449M20.0X2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

721,077 IDR

1 Piece(s) Quote OH1.5M20.404.5403.02.51.60

581,385 IDR

1 Piece(s) Quote OH2M2.50.455.0443.02.52.05

437,539 IDR

1 Piece(s) 12 Day(s) OH2M30.506.0464.03.22.50

451,539 IDR

1 Piece(s) 12 Day(s) OH3M40.707.5525.04.03.30

477,539 IDR

1 Piece(s) Quote OH3M50.808.5605.54.54.20

489,385 IDR

1 Piece(s) Quote OH3M61.00116264.55.00

581,385 IDR

1 Piece(s) Quote OH3M81.2514706.25.06.80

748,924 IDR

1 Piece(s) Quote OH3M101.5020757.05.58.50

1,074,770 IDR

1 Piece(s) 12 Day(s) OH4M121.7518.5828.56.510.20

1,556,154 IDR

1 Piece(s) Quote OH4M142.00208810.58.012.00

1,704,000 IDR

1 Piece(s) 12 Day(s) OH4M162.00209512.510.014.00

2,283,231 IDR

1 Piece(s) Quote OH5M182.50251001411.015.50

3,268,000 IDR

1 Piece(s) Quote OH5M202.502510515.012.017.50

Loading...

  1. 1

Basic Information

Precision Table Standard Material Powder High-Speed Steel (HSS-E-PM)

Tech Support