(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Tap 1013 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
1013M2.0X0.4
1013M2.5X0.45
1013M3.0X0.5
1013M5.0X0.8
1013M6.0X1.0
1013M8.0X1.25
1013M10.0X1.5
1013M12.0X1.75
1013M14.0X2.0
1013M16.0X2.0
1013M18.0X2.5
1013M20.0X2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

557,385 IDR

1 Piece(s) 12 Day(s) OH2M20.404.0403.02.51.60

485,539 IDR

1 Piece(s) 12 Day(s) OH2M2.50.454.5443.02.52.05

401,693 IDR

1 Piece(s) 12 Day(s) OH2M30.505.0464.03.22.50

395,693 IDR

1 Piece(s) 12 Day(s) OH2M50.808605.54.54.20

407,539 IDR

1 Piece(s) 12 Day(s) OH2M61.00106264.55.00

531,385 IDR

1 Piece(s) 12 Day(s) OH2M81.2512.5706.25.06.75

641,231 IDR

1 Piece(s) 12 Day(s) OH2M101.5015757.05.58.50

834,924 IDR

1 Piece(s) 12 Day(s) OH3M121.7517.5828.56.510.25

1,190,616 IDR

1 Piece(s) 12 Day(s) OH3M142.00208810.58.012.00

1,370,462 IDR

1 Piece(s) 12 Day(s) OH3M162.00209512.510.014.00

1,753,847 IDR

1 Piece(s) 12 Day(s) OH4M182.50251001411.015.50

1,937,847 IDR

1 Piece(s) 12 Day(s) OH4M202.502510515.012.017.50

Loading...

  1. 1

Basic Information

Precision Table Standard Material High Speed Steel (HSS-E)

Tech Support