(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Truck

Part Number

Configured Part Number is shown.

223441V3

Part Number
223441V3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

11,957,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Equal Load(kg) 75 Total Length(mm) 1110 Tray L x W(mm) 410 x 480
Material Main Body: Steel, Plastic
Tray: Aluminum

Please check the type/dimensions/specifications of the part 223441V3 in the Hand Truck series.

Tech Support