(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sack and chair trucks

Part Number

Configured Part Number is shown.

977638

Part Number
977638
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

17,016,770 IDR

1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Equal Load(kg) 75 Total Length(mm) 1300 Tray L x W(mm) 280 x 255
Material Body: Steel
Main Body Surface Treatment: Powder Coating
Tray: Steel
Wheel: Rubber

Please check the type/dimensions/specifications of the part 977638 in the Sack and chair trucks series.

Tech Support