(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Uni-Half

Part Number

Configured Part Number is shown.

NC100

Part Number
NC100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,123,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Total Length(mm) 100 Equal Load(kg) 100 Tray L x W(mm) 238 x 280
Material Main Body: Stainless Steel (SUS430)
Tray: Stainless Steel (SUS430)
Wheel: Rubber

Please check the type/dimensions/specifications of the part NC100 in the Uni-Half series.

Tech Support