(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Stand Lamp Z-LIGHT

Part Number

Configured Part Number is shown.

ZN1100B

Part Number
ZN1100B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,968,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Black Brightness(mm) 555 Electricity Consumption(W) 7.5
Standard Electric Consumption Rate 0.18 yen/h W x D x H(mm) 327 x 250 x 490 Material Steel, Resin

Please check the type/dimensions/specifications of the part ZN1100B in the LED Stand Lamp Z-LIGHT series.

Tech Support