(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super LED Headlight

Part Number

Configured Part Number is shown.

SHL12P

Part Number
SHL12P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

584,000 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

W x D x H(mm) 72 x 54 x 44 Total Luminous Flux(lm) 45 Power supply AAA alkaline dry battery (3 pieces) included
Max Lighting Time Approx. 30 hours Material Main Body: ABS Resin

Please check the type/dimensions/specifications of the part SHL12P in the Super LED Headlight series.

Tech Support