(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi Arm Clip Light

Part Number

Configured Part Number is shown.

SE04

Part Number
SE04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

540,616 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Brightness(lm) Approx. 44 Outer Diameter x Total Length(mm) 32 x 100 Material Aluminum, ABS
Specifications Power Supply: AAA alkaline dry battery (x 3) sold separately
Max Lighting Time: Approx. 12 hours
Clip Biting Width: 15 to 45 mm
Light Mounting Diameter: 20 to 30 mm

Please check the type/dimensions/specifications of the part SE04 in the Multi Arm Clip Light series.

Tech Support