(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi Arm Clip

Part Number

Configured Part Number is shown.

SE05

Part Number
SE05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

234,616 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Dimension W x D x H (When using a clip)(mm) 75 x 45 x 140 Material ABS Specifications Load Capacity: 130 g
Clip Biting Width: 15 to 45 mm
Light Mounting Diameter: 20 to 30 mm

Please check the type/dimensions/specifications of the part SE05 in the Multi Arm Clip series.

Tech Support