(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Head Light

Part Number

Configured Part Number is shown.

LWH50

Part Number
LWH50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

375,385 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type details Protection Grade: IPX4 Brightness(lm) 50 W x D x H(mm) 64 x 40 x 62
Material Housing: Aluminum, ABS
Lens: PC (Polycarbonate), PMMA (Aclyric Resin)
Band: Nylon

Please check the type/dimensions/specifications of the part LWH50 in the LED Head Light series.

Tech Support