(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Explosion-proof Fluorescent Hand Lamp【7 Pieces Per Package】

Part Number

Configured Part Number is shown.

SEPN3D

Part Number
SEPN3D
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

4,058,924 IDR

7 Pieces Per Package

1 Pack(s) Quote

Loading...

  1. 1

Basic Information

Brightness(lm) 200 Lighting time(h) Practical Lighting Time: Approx. 12 hours continuously Outer Diameter x Total Length(mm) 43.7 x 148
Compatible Battery AA alkaline battery (LR6) (x 3) included Application Lamp Being Used: High brightness 3W white LED

Please check the type/dimensions/specifications of the part SEPN3D in the Explosion-proof Fluorescent Hand Lamp series.

Tech Support