(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bracket for Spa Wheel Wide (Plastic Wheel Conveyor), (Frame Width 88 mm)

Part Number

Configured Part Number is shown.

JB501W

Part Number
JB501W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

175,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Details For JB-820・830 Material Steel (Trivalent Chromate Treatment) Trusco Code 447-6654
Mass(g) 359

Please check the type/dimensions/specifications of the part JB501W in the Bracket for Spa Wheel Wide (Plastic Wheel Conveyor), (Frame Width 88 mm) series.

Tech Support