(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cow Leather Gloves

Part Number

Configured Part Number is shown.

TH544

Part Number
TH544
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

491,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Size L Color Blue Thickness(mm) 0.7
Material Cowhide Leather Cuff Rubber Type

Please check the type/dimensions/specifications of the part TH544 in the Cow Leather Gloves series.

Tech Support