(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cattle Leather Gloves

Part Number

Configured Part Number is shown.

DC53H3L

Part Number
DC53H3L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

413,846 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Size 3L Thickness(mm) 0.7 Material Palm portion: Genuine cowhide
Reinforced part: Artificial leather
Back: Polyester

Please check the type/dimensions/specifications of the part DC53H3L in the Cattle Leather Gloves series.

Tech Support