(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spare Blade for PC-L(3pcs pack)

Spare Blade for PC-L(3pcs pack)

3 blades for heavy-duty plastic/laminate cutter PC-L in a plastic case. Packed in a plastic bag.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

PB-800

 
Part Number
PB-800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

41,538 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.6
Overall Length(mm) 61.2 Details Type Replacement Blade

Please check the type/dimensions/specifications of the part PB-800 in the Spare Blade for PC-L(3pcs pack) series.

Tech Support