(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pinking blade for Rotary Cutters PIB45-1

Pinking blade for Rotary Cutters PIB45-1

1 stainless steel pinking blade in a plastic case. Blister packed.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

PIB45-1

 
Part Number
PIB45-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

61,538 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.4
Overall Length(mm) 45 Details Type Replacement Blade

Please check the type/dimensions/specifications of the part PIB45-1 in the Pinking blade for Rotary Cutters PIB45-1 series.

Tech Support