(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spare blade for Safety Knives SKB-2/5B【5 Pieces Per Package】 (Part Numbers)

Spare blade for Safety Knives SKB-2/5B

5 blades for safety/utility and heavy-duty sub knife in a plastic case. Blister packed.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

SKB-2/5B

 
Part Number
SKB-2/5B
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

30,770 IDR

5 Pieces Per Package

1 Pack(s) Same day

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.6
Overall Length(mm) 72 Details Type Replacement Blade

Please check the type/dimensions/specifications of the part SKB-2/5B in the Spare blade for Safety Knives SKB-2/5B series.

Tech Support