(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Touch knife TK-4/32 (Part Numbers)

Touch knife TK-4/32

This compact knife features a stainless steel blade. Can be used for a number of purposes. Can be imprinted with your name or company logo for resale or use as a premium item (imprinting available with minimum quantity requirements). 32pcs. packed in a display card.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

TK-4

 
Part Number
TK-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

21,538 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Main Body Blade thickness(mm) 0.38
Overall Length(mm) 45 Details Type Main Body

Please check the type/dimensions/specifications of the part TK-4 in the Touch knife TK-4/32 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)