(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

9mm solid blade (50pcs pack)【50 Pieces Per Package】

9mm solid blade (50pcs pack)

50 stainless steel standard-duty blades in a plastic case.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

AB-SOL-50

 
Part Number
AB-SOL-50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

110,769 IDR

50 Pieces Per Package

1 Pack(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.38
Overall Length(mm) 84.5 Details Type For small cutters

Please check the type/dimensions/specifications of the part AB-SOL-50 in the 9mm solid blade (50pcs pack) series.

Tech Support