(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

9mm Spare blade ABB-10 (10pcs pack with blister pack)

9mm Spare blade ABB-10 (10pcs pack with blister pack)

10 ultra sharp standard-duty blades in a plastic case with a blade disposal container. Blister packed.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

ABB-10B

 
Part Number
ABB-10B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

35,385 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.38
Overall Length(mm) 84.5 Details Type Replacement Blade

Please check the type/dimensions/specifications of the part ABB-10B in the 9mm Spare blade ABB-10 (10pcs pack with blister pack) series.

Tech Support