(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NEW Cut Resistant, 13 Gauge, 170 Series

NEW Cut Resistant, 13 Gauge, 170 Series

[Features]
·Light and anti-slip gloves because they are coated with polyurethane.
·Since ultra-heavy-duty polyethylene fiber is used, they have excellent cut resistance, abrasion resistance, and low dust generation.
·Thanks to the uncoated back, they fit snugly in the hand and have excellent breathability.
·A thin 13-gauge type suitable for detailed work.
·Suitable for clean work with less dust from gloves.

PDF

Part Number

Configured Part Number is shown.

62-3618-75

 
Part Number
62-3618-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

195,877 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Color White Material [Coating]Polyurethane woven gloves made of ultra-heavy-duty polyethylene fiber Size M
Weight (g) 44 Overall length (mm) 225 Cut resistant level 2(EN388 2003)
Thickness (mm) Approx. 1.3 Palm circumference (mm) 180 Middle finger length (mm) 75
Gauge 13 gauge Cuff color Blue

Tech Support