(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Safety Shoes ST1018 ST1018-23.0

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Safety Shoes ST1018
Part Number: ST1018-23.0

Standard Unit Price: 415,000 IDR Special Price 415,000 IDR
Days to Ship: Quote

Simon ST 1018; High quality cowhide soft embossing makes it comfortable to wear.

 

Privileges:
1. Smooth cowhide embossing with high quality makes it comfortable to wear.
2. Equipped with padding at the top for tenderness at the ankles.
3. The original design of the shoe groove can drain water on the surface of the floor well so that it makes the footing more stable.
4. Using a broad tor-cap of steel so that it can make room at the toe.
5. With toe spring design on the toe, making light footwork.
6. Excellent resistance level, heat resistance (130 * C Max.), Oil and rubber resistant chemical outsole (acid, alkali) Specifications:

1. Upper: Smooth embossing of cowhide
2. Toecap: Steel toe shoes (200J)
3. Size: 22.0 - 28.0 (EEE)
4. Excellent level of resistance, heat resistance (130 * C Max.), Rubber outsole oil and chemical resistant (acid, alkali)

Specifications of ST1018-23.0

  • Product Model
    Safety boots
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23
  • Toecap
    Included
  • Upper Type
    Soft Embossing Cow Leather
  • Standard
    SNI
  • Weight(g)
    995
  • Outsole
    Nitrile Rubber
  • Insole
    Cup Insole
  • Toe Cap Material
    Steel

Please check the type/dimensions/specifications of the part ST1018-23.0 in the Safety Shoes ST1018 series.

Product Specifications




Products like this...

Part Number
ST1018-23.5
ST1018-24.0
ST1018-24.5
ST1018-25.0
ST1018-25.5
ST1018-26.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(cm)

415,000 IDR

1 Piece(s) Quote 23.5

415,000 IDR

1 Piece(s) Quote 24

415,000 IDR

1 Piece(s) Quote 24.5

415,000 IDR

1 Piece(s) Quote 25

415,000 IDR

1 Piece(s) Quote 25.5

415,000 IDR

1 Piece(s) Quote 26

Tech Support