(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Safety Shoes ST1011

Safety Shoes ST1011

Standard Unit Price:
386,000 IDR
Days to Ship :
1 Day(s) or more

Simon ST 1011; High quality cowhide soft embossing makes it comfortable to wear.

 

Privileges:
1. Smooth cowhide embossing with high quality makes it comfortable to wear.
2. Equipped with padding at the top for tenderness at the ankles.
3. The original design of the shoe groove can drain water on the surface of the floor well so that it makes the footing more stable.
4. Using a broad tor-cap of steel so that it can make room at the toe.
5. With toe spring design on the toe, making light footwork.
6. Excellent resistance level, heat resistance (130 * C Max.), Oil and rubber resistant chemical outsole (acid, alkali) Specifications:

1. Upper: Smooth embossing of cowhide
2. Toecap: Steel toe shoes (200J)
3. Size: 22.0 - 28.0 (EEE)
4. Excellent level of resistance, heat resistance (130 * C Max.), Rubber outsole oil and chemical resistant (acid, alkali)

Basic Specifications

  • Product Model
    Safety boots
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Toecap
    Included
  • Upper Type
    Soft Embossing Cow Leather
  • Standard
    SNI
  • Weight(g)
    995
  • Outsole
    Nitrile Rubber
  • Insole
    Cup Insole
  • Toe Cap Material
    Steel

Details

Part Number
Size(cm)

Refine by

  • 23
  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 27.5
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
23
Quote
386,000 IDR

Part Number : ST1011-23.0
Days to Ship Quote
Standard Unit Price 386,000 IDR

Specificationtitle

  • Product Model
    Safety boots
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23
  • Toecap
    Included
  • Upper Type
    Soft Embossing Cow Leather
  • Standard
    SNI
  • Weight(g)
    995
  • Outsole
    Nitrile Rubber
  • Insole
    Cup Insole
  • Toe Cap Material
    Steel
23.5
Quote
386,000 IDR

Part Number : ST1011-23.5
Days to Ship Quote
Standard Unit Price 386,000 IDR

Specificationtitle

  • Product Model
    Safety boots
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23.5
  • Toecap
    Included
  • Upper Type
    Soft Embossing Cow Leather
  • Standard
    SNI
  • Weight(g)
    995
  • Outsole
    Nitrile Rubber
  • Insole
    Cup Insole
  • Toe Cap Material
    Steel
24
Quote
386,000 IDR

Part Number : ST1011-24.0
Days to Ship Quote
Standard Unit Price 386,000 IDR

Specificationtitle

  • Product Model
    Safety boots
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Toecap
    Included
  • Upper Type
    Soft Embossing Cow Leather
  • Standard
    SNI
  • Weight(g)
    995
  • Outsole
    Nitrile Rubber
  • Insole
    Cup Insole
  • Toe Cap Material
    Steel
24.5
Quote
386,000 IDR

Part Number : ST1011-24.5
Days to Ship Quote
Standard Unit Price 386,000 IDR

Specificationtitle

  • Product Model
    Safety boots
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Toecap
    Included
  • Upper Type
    Soft Embossing Cow Leather
  • Standard
    SNI
  • Weight(g)
    995
  • Outsole
    Nitrile Rubber
  • Insole
    Cup Insole
  • Toe Cap Material
    Steel
25
1 Day(s)
386,000 IDR

Part Number : ST1011-25.0
Days to Ship 1 Day(s)
Standard Unit Price 386,000 IDR

Specificationtitle

  • Product Model
    Safety boots
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Toecap
    Included
  • Upper Type
    Soft Embossing Cow Leather
  • Standard
    SNI
  • Weight(g)
    995
  • Outsole
    Nitrile Rubber
  • Insole
    Cup Insole
  • Toe Cap Material
    Steel
25.5
1 Day(s)
386,000 IDR

Part Number : ST1011-25.5
Days to Ship 1 Day(s)
Standard Unit Price 386,000 IDR

Specificationtitle

  • Product Model
    Safety boots
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Toecap
    Included
  • Upper Type
    Soft Embossing Cow Leather
  • Standard
    SNI
  • Weight(g)
    995
  • Outsole
    Nitrile Rubber
  • Insole
    Cup Insole
  • Toe Cap Material
    Steel
26
1 Day(s)
386,000 IDR

Part Number : ST1011-26.0
Days to Ship 1 Day(s)
Standard Unit Price 386,000 IDR

Specificationtitle

  • Product Model
    Safety boots
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Toecap
    Included
  • Upper Type
    Soft Embossing Cow Leather
  • Standard
    SNI
  • Weight(g)
    995
  • Outsole
    Nitrile Rubber
  • Insole
    Cup Insole
  • Toe Cap Material
    Steel
26.5
1 Day(s)
386,000 IDR

Part Number : ST1011-26.5
Days to Ship 1 Day(s)
Standard Unit Price 386,000 IDR

Specificationtitle

  • Product Model
    Safety boots
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26.5
  • Toecap
    Included
  • Upper Type
    Soft Embossing Cow Leather
  • Standard
    SNI
  • Weight(g)
    995
  • Outsole
    Nitrile Rubber
  • Insole
    Cup Insole
  • Toe Cap Material
    Steel
27
Quote
386,000 IDR

Part Number : ST1011-27.0
Days to Ship Quote
Standard Unit Price 386,000 IDR

Specificationtitle

  • Product Model
    Safety boots
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Toecap
    Included
  • Upper Type
    Soft Embossing Cow Leather
  • Standard
    SNI
  • Weight(g)
    995
  • Outsole
    Nitrile Rubber
  • Insole
    Cup Insole
  • Toe Cap Material
    Steel
27.5
Quote
386,000 IDR

Part Number : ST1011-27.5
Days to Ship Quote
Standard Unit Price 386,000 IDR

Specificationtitle

  • Product Model
    Safety boots
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27.5
  • Toecap
    Included
  • Upper Type
    Soft Embossing Cow Leather
  • Standard
    SNI
  • Weight(g)
    995
  • Outsole
    Nitrile Rubber
  • Insole
    Cup Insole
  • Toe Cap Material
    Steel
28
Quote
386,000 IDR

Part Number : ST1011-28.0
Days to Ship Quote
Standard Unit Price 386,000 IDR

Specificationtitle

  • Product Model
    Safety boots
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Toecap
    Included
  • Upper Type
    Soft Embossing Cow Leather
  • Standard
    SNI
  • Weight(g)
    995
  • Outsole
    Nitrile Rubber
  • Insole
    Cup Insole
  • Toe Cap Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications




Tech Support