(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ratchet Handle (Green-Yellow)

Ratchet Handle (Green-Yellow)

• Material: Chrome vanadium steel
• Sleek and simple handle design offers comfort and control in a variety of hand positions
• With TPR rubber handle
• Gear head design features a 24-tooth mechanism for efficiency, strength, and durability

PDF

Part Number

Configured Part Number is shown.

SC-RH0559

 
Part Number
SC-RH0559
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

272,300 IDR

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Size 1/2" X 10" Weight(g) 513
Qty / Box 6 / 24 pcs Remark Ratchet handle (green-yellow)

Please check the type/dimensions/specifications of the part SC-RH0559 in the Ratchet Handle (Green-Yellow) series.

Tech Support