(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mechanic Tools Set (TB Plastic)

 Mechanic Tools Set (TB Plastic)

A toolset from Tekiro with 60 different types of tools commonly used for various purposes, especially mechanical and also your needs for at home. Stored in a neatly arranged plastic suitcase for your convenience in taking and storing it back.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SC-MT0626
SC-MT0627
SC-MT0628
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipQuantity Set Content Weight
(g)

1,477,300 IDR

1 Piece(s) Same day 60 pcs8 pcs: 1/4" DR. Socket 8 mm, 9 mm, 10 mm, 11 mm1/4", 5/16", 11/32", 3/8"
9 pcs: 3 / 8" DR. Socket 6 pt 12 mm, 13 mm, 14 mm, 15 mm, 17 mm 7/16", 1/2", 9/16", 5/8", 3/4"
7 pcs: Combination wrench 8 mm, 10 mm, 11 mm, 12 mm, 14 mm, 17 mm, 19 mm
1 pcs 3/8" DR. Ratchet handle 72 teeth rubber handle 8"
1 pcs Ball pein hammer 8 oz
1 pcs Long nose plier 6"
1 pcs Combination plier 7"
1 pcs Adaptor 3/8" F X 1/4" M
2 pcs: Go-Thru screwdriver green handle(-) 6 X 100 mm, (-) 6 X 150 mm
10 pcs: Magnetic bit driver
1 pcs Bit driver1 pcs Water pump plier 10"
1 pcs Knife with snap-off blade
4 pcs Insulation precision screwdriver(+) #00, (+) #0, (-) 1.4, (-) 1.8
1 pcs Measuring tape 3 mm
1 pcs Adjustable wrench 8"
1 pcs Clip
1 pcs Assortment box
2,180

1,682,077 IDR

1 Piece(s) Same day 100 pcs10 pcs: 1/4" DR. Socket 6 pt 10 mm, 11 mm, 12 mm, 13 mm, 14 mm, 15 mm, 17 mm, 19 mm, 22 mm, 24 mm
9 pcs: 1/4" DR. Socket 6 pt 5 mm, 6 mm, 7 mm, 8 mm, 9 mm, 10 mm, 11 mm, 12 mm, 13 mm
7 pcs: Combination wrench 8 mm, 10 mm, 11 mm, 12 mm, 13 mm, 14 mm, 17 mm, 19 mm
1 pcs 1/2" DR. Ratchet Handle 72 Teeth Rubber Handle 10"
1 pcs Ball Pein Hammer 8 oz
1 pcs 1/2" DR. Universal Joint
1 pcs Five Way Deluxe Crimping Tool 9”
5 pcs Go-Thru Screwdriver Green Handle(+) #2 X 38 mm, (+) 2 X 100 mm(-) 6 X 38 mm, (-) 6 X 100 mm, (-) 8 X 200 mm
1 pcs Locking Plier Curved 10"
1 pcs Water Pump Plier 10"
4 pcs Hex Key Short 5 mm, 6 mm, 8 mm, 10 mm
10 pcs Magnetic Bit Driver
42 Pcs Wire Connector (Male & Female)
1 pcs Auto Voltage Tester
1 pcs Bit Driver
1 pcs Additional Socket
1 pcs 1/2" DR. Extension Bar 5"
1 pcs 1/2" DR. Sliding T Bar 10"
1 pcs 1/2" DR. Spark Plug Socket 16 mm
1 pcs 1/2" DR. Spark Plug Socket 21 mm
5,550

1,797,200 IDR

1 Piece(s) Quote 130 pcs17 pcs 1/4" DR. Socket 4 mm, 4.5 mm, 5 mm, 5.5 mm, 6 mm, 7 mm, 8 mm, 9 mm, 10 mm, 5/32", 3/16", 7/32", 1/4"
14 pcs 9/32", 5/16", 11/32", 3/8", 3/8" DR. Socket 11 mm, 12 mm, 13 mm, 14 mm, 15 mm, 17 mm, 19 mm
7 pcs: 3/8", 7/16", 1/2", 9/16", 5/8", 11/16", 3/4" Open end wrench 6 X 7 mm, 8 X 9 mm, 10 X 11 mm, 12 X 13 mm
1 pcs 14 X 15 mm, 16 X 17 mm, 18 X 19 mm, 3/8" Ratchet handle
1 pcs 72 teeth rubber handle 8"
1 pcs Rubber hammer 8 oz
1 pcs 1/2" DR. universal joint
1 pcs Five way deluxe crimping tool 9"
5 pcs: Long nose plier 6", 1/4" DR. single head bits hexagon 25 mm H1.5, H2, H2.5, H3, H4, H5, H5.5, H6, H7, H8
1 pcs 1/4" DR. single head bits Philips 25 mm
10 pcs: Bits Philips 25 mm PH0, PH1, PH2, PH
34 pcs: 1/4" DR. single head, Bits torque 25 mm
5 pcs: T8, T10, T15, T20, T30, 1/4" DR. Slotted bits socket 25 mm
3 pcs: SL3, SL4, SL6 PVC tape
1 pcs Hex key
7 pcs: 1.5 mm, 2.5 mm, 3 mm, 4 mm5 mm, 5.5 mm, 6 mm
1 pcs Magnetic bit driver
42 pcs: Iron brush
1 pcs Auto voltage tester
1 pcs 3/8" Extension bar 3"
1 pcs 3/8" Spark plug socket 13/16"
1 pcs 1/2" DR. Spark plug socket 16 mm
1 pcs 1/2" DR. spark plug socket 21 mm
1 pcs Pisau cutter 18 mm
1 pcs Acumulator tester
1 pcs Tire gauge #7-
3 pcs Blade fuses mini size 10 AMP, 15 AMP, 20 AMP
20 pcs Terminals
16 pcs Nylon cable ties
1 pcs Adaptor 3/8" F X 1/4" M
1 pcs Slip joint plier 6"
1 pcs Spark plug gap gauge
1 pcs Feeler gauge 13 blades
4 pcs Precision screwdriver (+) #00, (+) #0, (-) 1.4, (-) 1.8
5,504

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool set Tool set type Single opening portable type Qty / Box 1 set

Tech Support