(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Bit Socket

Hex Bit Socket

• Material is chrome vanadium steel
• Chrome plated for anti-rusting
• Silver matte finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SC-HB0536
SC-HB0638
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSingle Product/Set Classification Type Size Quantity
(pcs)
Set Content Weight
(g)
Qty / Box Remark

58,790 IDR

1 Piece(s) Same day Single Item SocketSingle Product10 X 100 mm--110100 pcs-

721,960 IDR

1 Piece(s) Same day Set ProductSet Product 411-107 pcs: 1/2" DR. hex bit socket 55 mm H4, H5, H6, H7, H8, H10, H12 1 pcs 1/2" DR. hex bit socket 65 mm H14 2 pcs: 1/2" DR. hex bit socket 70 mm H17, H19 1 pcs metal case tekiro15821 / 10 setHex socket bit set 1/2"

Loading...

  1. 1

Tech Support