(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Type Wrench Extra Long Socket

T-Type Wrench Extra Long Socket

• Material chrome vanadium head socket
• High durable rusting painting
• Material chrome vanadium

PDF

Part Number

Configured Part Number is shown.

WR-TT0262

 
Part Number
WR-TT0262
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

162,170 IDR

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Others Size 500 X 10 mm Weight(g) 479
Qty / Box 1 / 50 pcs

Please check the type/dimensions/specifications of the part WR-TT0262 in the T-Type Wrench Extra Long Socket series.

Tech Support