(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket Sets

Socket Sets

Tekiro Socket set Products. If you have any question , please feel free to ask us.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SC-SE0611
SC-SE0613
SC-SE0616
SC-SE0618
SC-SE0620
SC-SE0621
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Size Quantity
(pcs)
Set Content Weight
(g)
Qty / Box

899,500 IDR

1 Piece(s) Same day Socket set 1/2" 6 pt10 - 32 mm2215 pcs 1/2" DR. Socket 10 mm, 11 mm, 12 mm, 13 mm 14 mm , 15 mm, 16 mm, 17 mm 18 mm, 19 mm , 22 mm, 24 mm 27 mm, 30 mm, 32 mm 1 pcs 1/2" DR. Ratchet Handle 72 Teeth Rubber Handle 10" 1 pcs 1/2" DR. Universal Joint 1 pcs 1/2" DR. Extension Bar 5" 1 pcs 1/2" DR. Extension Bar 10" 1 pcs 1/2" DR. Spark Plug Socket 16 mm 1 pcs 1/2" DR. Spark Plug Socket 21 mm 1 pcs Adaptor 3/8" F x 1/2" M36111 / 5 set

1,014,800 IDR

1 Piece(s) Same day Socket set 1/2" 6 pt8 - 32 mm2418 pcs 1/2" DR. Socket 8 mm, 9 mm, 10 mm, 11 mm 12 mm, 13 mm, 14 mm, 15 mm 16 mm, 17 mm, 19 mm, 21 mm 22 mm, 23 mm, 24 mm, 27 mm 30 mm, 32 mm 1 pcs 1/2" DR. Ratchet Handle 72 Teeth Rubber Handle 10" 1 pcs 1/2" DR. Universal Joint 1 pcs 1/2" DR. Extension Bar 5" 1 pcs 1/2" DR. Extension Bar 10" 1 pcs 1/2" DR. Flexible Handle 15" 1 pcs 1/2" DR. Sliding T Bar 10"52801 / 4 set

1,161,478 IDR

1 Piece(s) Same day Socket set 1/2" 12 pt3/4" - 1 1/4"2418 pcs 1/2" DR. Socket 3/8", 7/16", 1/2", 9/16", 19/32" 5/8”, 11/16”, 3/4”, 25/32", 13/16" 7/8”, 15/16”, 31/32”, 1”, 1 - 1/16” 1 - 1/8”, 1 - 3/16”, 1 - 1/4” 1 pcs 1/2" DR. Ratchet Handle 72 Teeth Rubber Handle 10" 1 pcs 1/2" DR. Universal Joint 1 pcs 1/2" DR. Extension Bar 5" 1 pcs 1/2" DR. Extension Bar 10" 1 pcs 1/2" DR. Flexible Handle 15" 1 pcs 1/2" DR. Sliding T Bar 10"52801 / 4 set

1,202,000 IDR

1 Piece(s) 8 Day(s) Socket set 1/2" 6 pt8 - 32 mm3219 pcs 1/2" DR. Socket 6 PT 8 mm, 9 mm, 10 mm, 11 mm, 12 mm 13 mm, 14 mm, 15 mm, 16 mm, 17 mm 18 mm, 19 mm, 20 mm, 21 mm, 22 mm 24 mm, 27 mm, 30 mm, 32 mm 6 pcs 1/2" DR. Socket 12 PT 10 mm, 12 mm, 14 mm, 15 mm, 17 mm, 19 mm 1 pcs 1/2" DR. Ratchet Handle 72 Teeth Rubber Handle 10" 1 pcs 1/2" DR. Universal Joint 1 pcs 1/2" DR. Extension Bar 5" 1 pcs 1/2" DR. Extension Bar 10" 1 pcs 1/2" DR. Spark Plug Socket 16 mm 1 pcs 1/2" DR. Spark Plug Socket 21 mm 1 pcs Adaptor 3/8" F x 1/2" M41731 / 5 set

919,400 IDR

1 Piece(s) 8 Day(s) Socket set 1/4" 6 pt4 - 14 mm4613 pcs 1/4" DR. Socket 4 mm, 4.5 mm, 5 mm, 5.5 mm, 6 mm 7 mm, 8 mm, 9 mm, 10 mm, 11 mm 12 mm, 13 mm, 14 mm 6 pcs 1/4" DR. Hex Bits Socket 37 mm H3, H4, H5, H6, H7, H8 6 pcs 1/4" DR. Torque Bits Socket 37 mm T10, T15, T20, T25, T30, T40 3 pcs 1/4" DR. Pozi Bits Socket 37 mm PZ1, PZ2, PZ3 3 pcs 1/4" DR. Philips Bits Socket 37 mm PH1, PH2, PH3 3 pcs 1/4" DR. Slotted Bits Socket 37 mm SL4, SL5, SL6 4 pcs Hex Key 1.27 mm, 1.5 mm, 2 mm, 2.5 mm 1 pcs 1/4" DR. Ratchet Handle 72 Teeth Rubber Handle 5.5" 1 pcs 1/4" DR. Universal Joint 1 pcs 1/4" DR. Extension Spinner Handle 1 pcs 1/4" DR. Extension Bar 2" 1 pcs 1/4" DR. Extension Bar 4" 1 pcs 1/4" DR. Sliding T Handle 4” 1 pcs 1/4” DR. Flexible Handle 6” (SM) 1 pcs 1/4" x 1/4" Hex Adaptor14041 / 10 set

1,129,000 IDR

1 Piece(s) 8 Day(s) Socket set 3/8" 6 pt6 - 24 mm5818 pcs 3 / 8" DR. Socket 6 mm, 7 mm, 8 mm, 9 mm, 10 mm 11 mm, 12 mm, 13 mm, 14 mm, 15 mm 16 mm, 17 mm, 18 mm, 19 mm, 20 mm 21 mm, 22 mm, 24 mm 9 pcs 3 / 8" DR. Deep Wall Socket 6PT 8 mm, 10 mm, 11 mm, 12 mm, 13 mm 14 mm, 15 mm, 17 mm, 19 mm 7 pcs 3 / 8" DR. Hex Bits Socket 50 mm H3, H4, H5, H6, H7, H8, H10 9 pcs 3 / 8" DR. Torque Bits Socket 50 mm T10, T15, T20, T25, T30, T40, T45, T50, T55 3 pcs 3 / 8" DR. Pozi Bits Socket 50 mm PZ1, PZ2, PZ3 2 pcs 3 / 8" DR. Philips Bits Socket 50 mm PH1, PH2 3 pcs 3 / 8" DR. Slotted Bits Socket 50 mm SL4, SL5.5, SL7 1 pcs 3 / 8" DR. Ratchet Handle 72 Teeth Rubber Handle 8" 1 pcs 3 / 8" DR. Universal Joint 1 pcs 3 / 8" DR. Extension Bar 3" 1 pcs 3 / 8" DR. Extension Bar 10" 1 pcs 3 / 8" DR. Spark Plug Socket 16 mm 1 pcs 3 / 8" DR. Spark Plug Socket 21 mm 1 pcs Adaptor 1 / 2" F x 3 / 8" M39931 / 5 set

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product

Tech Support