(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Sander

Air Sander

TEKIRO non-vacuum orbital sander
• Have two sizes: 5 inches and 6 inches
• Low vibration for a swirl-free finish
• Include low profile and balanced sanding pad
• Material: Green polyamide with black TPR housing
• Use air from compressor that gives a smooth finish on a flat and wide that area
• Good for smoothing plaster, paint or varnish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AT-OS1873
AT-OS1874
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(inch)

1,428,380 IDR

1 Piece(s) Same day 5

1,468,250 IDR

1 Piece(s) Same day 6

Loading...

  1. 1

Tech Support