(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bearing Separator Set

Bearing Separator Set

• Blow mould case
• Easy to bring
• Highly durable hardness

PDF

Part Number

Configured Part Number is shown.

AU-SS1402

 
Part Number
AU-SS1402
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,433,900 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Bearing Separator Content 2 pcs: Bearing Separator Capacity 30 x 50 mm (1 1/4" - 2 1/2") Capacity 50 x 75 mm (2 1/4" - 3 1/2")
2 pcs: 17 X L127 mm Extention Screw (Male & Female Threads)
2 pcs: 17 X L127 mm Extention Screw (Male Threads)
2 pcs: 17 X L103 mm Extention Screw (Male & Female Threads)
2 pcs: 17 X L103 mm Extention Screw (Male Threads)
1 pcs: 6" Bar - Type Puller Yoke
1 pcs: Forcing Screw 9/16" X L175 mm
Weight(g) 4,690
Qty / Box 1 / 5 set

Tech Support