(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Service Mirror (Expandable) With Ball Joint

Service Mirror (Expandable) With Ball Joint

Standard Unit Price:
868,220 IDR-
Days to Ship :
8 Day(s) or more

·Shaft Part: Stainless steel
·With ball joint (Can rotate 180°)
·Grip that is strong against chemicals and easy to grip

Basic Specifications

  • Details 1
    With ball joint (Can rotate 180°)
  • Mirror material
    Stainless steel
  • Mirror Receiver
    Plastic
  • Shaft Part
    Stainless steel
Part Number
Mirror Size

Refine by

  • 45×70mm
  • ø57mm
  • Clear
Elastic Length (mm)

Refine by

  • 178 to 920
  • 178 to 925
  • Clear
Weight (g)

Refine by

  • 70
  • 78
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
ø57mm
178 to 920
70
8 Day(s) or more
868,220 IDR

Part Number : EA724RS-2
Days to Ship 8 Day(s) or more
Standard Unit Price 868,220 IDR

Specificationtitle

  • Details 1
    With ball joint (Can rotate 180°)
  • Mirror Size
    ø57mm
  • Elastic Length (mm)
    178 to 920
  • Mirror material
    Stainless steel
  • Mirror Receiver
    Plastic
  • Shaft Part
    Stainless steel
  • Weight (g)
    70
45×70mm
178 to 925
78
8 Day(s) or more
905,334 IDR

Part Number : EA724RS-3
Days to Ship 8 Day(s) or more
Standard Unit Price 905,334 IDR

Specificationtitle

  • Details 1
    With ball joint (Can rotate 180°)
  • Mirror Size
    45×70mm
  • Elastic Length (mm)
    178 to 925
  • Mirror material
    Stainless steel
  • Mirror Receiver
    Plastic
  • Shaft Part
    Stainless steel
  • Weight (g)
    78

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support