(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Illuminator/ LED, ABS Resin

Illuminator/ LED, ABS Resin

Standard Unit Price:
691,747 IDR
Days to Ship :
9 Day(s) or more

[Features]
·With non-contact switch (Detectable distance within 5 cm)
·Uses a light guide plate. Slim and bright
·With fixing bracket, screws, double-sided tape, and sleeve

Basic Specifications

  • Materials
    ABS resin
  • Brightness
    Total Luminous Flux: 550 lm (When the brightness is 100% lit) * The dimming function can be changed in the range of 100% to approx. 10%.
  • Weight
    Approx. 100 g
  • Accessories
    1 AC adapter, 2 magnetic holders, 2 large wood screws (ø2.8 × 19 mm), 2 small wood screws (ø2.8 × 9.5 mm), 2 sleeves (ø6 × 28 mm), 2 double-sided tapes (7.5 cm), 2 cord stickers 3
  • Power consumption
    7.5W (When the brightness is 100% lit)
  • Main Body Dimensions
    Approx. 31 cm
  • External Dimensions
    32 (W) × 300 (L) × 7 (T) mm (Maximum value)
  • Power Supply
    Input: 100 to 240 V AC, 50/60 Hz, 1.0 A output: 24 V DC1.2 A
  • Light Source
    LED (Equivalent to daylight color)
  • The Length of Main Body's Cord
    Approx. 0.5 m
  • The Length of AC Adapter's Cord
    Approx. 1.8 m
  • Installable Place
    Indoor
  • Ra
    80
  • Operating Temperature Range
    10 to 40℃
  • With or Without Waterproof Performance
    N/A
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
9 Day(s) or more
691,747 IDR

Part Number : EA815LK-1A
Days to Ship 9 Day(s) or more
Standard Unit Price 691,747 IDR

Specificationtitle

  • Materials
    ABS resin
  • Brightness
    Total Luminous Flux: 550 lm (When the brightness is 100% lit) * The dimming function can be changed in the range of 100% to approx. 10%.
  • Weight
    Approx. 100 g
  • Accessories
    1 AC adapter, 2 magnetic holders, 2 large wood screws (ø2.8 × 19 mm), 2 small wood screws (ø2.8 × 9.5 mm), 2 sleeves (ø6 × 28 mm), 2 double-sided tapes (7.5 cm), 2 cord stickers 3
  • Power consumption
    7.5W (When the brightness is 100% lit)
  • Main Body Dimensions
    Approx. 31 cm
  • External Dimensions
    32 (W) × 300 (L) × 7 (T) mm (Maximum value)
  • Power Supply
    Input: 100 to 240 V AC, 50/60 Hz, 1.0 A output: 24 V DC1.2 A
  • Light Source
    LED (Equivalent to daylight color)
  • The Length of Main Body's Cord
    Approx. 0.5 m
  • The Length of AC Adapter's Cord
    Approx. 1.8 m
  • Installable Place
    Indoor
  • Ra
    80
  • Operating Temperature Range
    10 to 40℃
  • With or Without Waterproof Performance
    N/A

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support