(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
100 V AC / 7.3 W, Work Light / LED (Cord Length of 5.0 m)

100 V AC / 7.3 W, Work Light / LED (Cord Length of 5.0 m)

Standard Unit Price:
440,572 IDR
Days to Ship :
9 Day(s) or more

[Product Specifications]
·Power Supply (50/60 Hz): 100 V AC
·Indoor type
·Bulb: LED bulb
·Fitting size: E26
·Power consumption: 7.3W
·Light Temperature: Approx. 5,000 K
(Equivalent to daylight white)
·Brightness: 810 lumens
·Cable Specifications: VCTFK 0.75 mm^2 × contacts
·Light distribution angle: 220°
·Clamp Range: 60 mm
·Size: 125 × 140 × 300 (H) mm
·Weight: 680 g
·Features low power consumption, energy saving and long lifespan (Approx. 40,000 hours)
·Wide light distribution of approx. 220° that firmly illuminates a wide range
·Easy to install with a heavy-duty clip. You can also adjust the angle freely.
·Since it has a connection socket, multiple connections are possible with a single power supply.
·For work at construction sites. For a garage/warehouse.

Basic Specifications

  • Brightness
    810 lumens
  • Weight
    680g
  • Power consumption
    7.3W
  • Bulb
    LED bulb
  • Size
    125×140×300(H)mm
  • Clamp Range
    60mm
  • Light Temperature
    Approx. 5000 K (equivalent to daylight white)
  • Base size
    E26
  • Light distribution angle
    220°
  • Power supply (50/60 Hz)
    AC100V
  • Cable Specifications
    VCTFK 0.75 mm^2 × contacts
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
440,572 IDR

Part Number : EA814AL-3B
Days to Ship 9 Day(s) or more
Standard Unit Price 440,572 IDR

Specificationtitle

  • Brightness
    810 lumens
  • Weight
    680g
  • Power consumption
    7.3W
  • Bulb
    LED bulb
  • Size
    125×140×300(H)mm
  • Clamp Range
    60mm
  • Light Temperature
    Approx. 5000 K (equivalent to daylight white)
  • Base size
    E26
  • Light distribution angle
    220°
  • Power supply (50/60 Hz)
    AC100V
  • Cable Specifications
    VCTFK 0.75 mm^2 × contacts

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support