(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
W4A-Y4612 W4 Type Cart W4A-Y4612

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

W4A-Y4612 W4 Type Cart
Part Number: W4A-Y4612

Standard Unit Price: 16,365,239 IDR Special Price 16,365,239 IDR
Days to Ship: 18 Day(s) or more

[Features]
·A cart that uses stainless steel (SUS430) for the posts and shelves.
[Product Specifications]
·Size (Nominal size): D460 × W1220 × H815
·Number of Levels: 3 tiers
·Materials: Shelf board (board shelf)/ SUS430 taper (fixing bracket)/ ABS post / SUS430 (cap / PE / nut / aluminum) side handle / SUS304
·Caster: ø100 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit
·Customer assembly
·The shelves can be moved up and down at a pitch of 25 mm
・ Country of manufacture: Japan

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Specificationtitle

  • AS ONE Part Number
    61-3795-43

Tech Support