(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
W4A-Y4607 W4 Type Cart

W4A-Y4607 W4 Type Cart

Standard Unit Price:
13,330,055 IDR
Days to Ship :
18 Day(s) or more

[Features]
·A cart that uses stainless steel (SUS430) for the posts and shelves.
[Product Specifications]
·Size (Nominal size): D460 × W760 × H815
·Number of Levels: 3 tiers
·Materials: Shelf board (board shelf)/ SUS430 taper (fixing bracket)/ ABS post / SUS430 (cap / PE / nut / aluminum) side handle / SUS304
·Caster: ø100 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit
·Customer assembly
·The shelves can be moved up and down at a pitch of 25 mm
・ Country of manufacture: Japan

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Basic Specifications

  • AS ONE Part Number
    61-3795-40
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s) or more
13,330,055 IDR

Part Number : W4A-Y4607
Days to Ship 18 Day(s) or more
Standard Unit Price 13,330,055 IDR

Specificationtitle

  • AS ONE Part Number
    61-3795-40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support