(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SLC6 Lab Carry

SLC6 Lab Carry

Standard Unit Price:
13,563,028 IDR
Days to Ship :
33 Day(s) or more

[Features]
·It can be easily moved on casters and is equipped with a 100 V outlet, making it very convenient.
[Product Specifications]
·Width (mm): 1200
·Depth (mm): 450
·Height (mm): 800
·Caster: ⌀75 mm (Swivel, 2 each with stopper)
·Weight (kg): 19
· Finished product
·100 V with 3 power strips (Power cord 2 m)
·Main Body: stainless steel (SUS304)
·Caster metal fittings: stainless steel (SUS304)
·Wheel: Urethane
·Country of Manufacture: Japan
·Weight: 19 kg
·Manufacturer Part Number: SLC6
·Code Number: 458-8673
· [Applications]: Research facilities, cleanrooms, etc.

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Basic Specifications

  • AS ONE Part Number
    61-3234-54
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
33 Day(s) or more
13,563,028 IDR

Part Number : SLC6
Days to Ship 33 Day(s) or more
Standard Unit Price 13,563,028 IDR

Specificationtitle

  • AS ONE Part Number
    61-3234-54

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support