(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
CBP900 Perforated Laminar Flow Cabinet

CBP900 Perforated Laminar Flow Cabinet

Standard Unit Price:
15,094,069 IDR
Days to Ship :
33 Day(s) or more

[Features]
·The perforated structure of the top plate makes it difficult for dust to collect and is ideal for use in cleanrooms.
·You can change the size separately.
[Product Specifications]
·Depth (mm): 464
·Height (mm): 450
·Width (mm): 900
·Weight (kg): 15.2
·Top Plate: Perforated (ø5 to ø8 mm pitch 60° staggered)
· Assembly type
· Stainless steel (SUS304)
·Country of Manufacture: Japan
·Weight: 15.2 kg
·Manufacturer Part Number: CBP900
·Code Number: 458-8291
· [Applications]: Research facilities, cleanrooms, etc.

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Basic Specifications

  • AS ONE Part Number
    61-3234-42
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
33 Day(s) or more
15,094,069 IDR

Part Number : CBP900
Days to Ship 33 Day(s) or more
Standard Unit Price 15,094,069 IDR

Specificationtitle

  • AS ONE Part Number
    61-3234-42

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support